IESNA:LM-63-2002
[TEST]P951506
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-850-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27874
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3053.7 3335.2 3641.6 3966.9 4248.5 4484.4 4663.2 4767.9 4785 4733.6
4680.4 4676.6 4708.9 4779.3 4944.8 5357.7 6383.2 7922.4 9294.1 10348.2
11158.7 11923.5 12614.2 13263 13698.6 13070.8 10580.3 7401.1 5118 3441.8
1451.7 460.4 218.8 95.1 30.4 0 0
3053.7 3340.9 3664.4 3978.3 4261.8 4497.7 4688 4792.6 4807.8 4762.2
4703.2 4701.3 4726 4798.3 4967.7 5291.1 6173.9 7675 9204.7 10296.8
11139.7 11988.2 12637 13272.5 13742.4 13337.2 11031.2 7876.7 5363.4 3569.3
1544.9 500.4 254.9 112.3 40 0 0
3053.7 3337.1 3651.1 3953.6 4223.7 4448.3 4621.4 4729.8 4741.3 4701.3
4657.5 4649.9 4676.6 4748.9 4910.6 5213.1 5930.4 7283.1 8805.2 9988.6
10863.8 11784.6 12657.9 13458.9 14136.2 14330.3 12777.8 9942.9 6708.5 4356.9
2016.7 795.3 447.1 247.3 114.2 38.1 0
3053.7 3314.3 3605.4 3894.6 4138.1 4345.5 4511 4596.7 4625.2 4608.1
4575.7 4571.9 4594.8 4629 4724.1 4916.3 5243.5 5997 7283.1 8759.5
10072.3 11291.9 12536.2 13708.2 14828.8 15704 16295.7 16343.2 15319.6 12153.7
6830.3 2444.8 981.7 525.1 241.6 55.2 0
3053.7 3276.3 3533.1 3797.6 4027.8 4223.7 4379.8 4484.4 4532 4543.4
4541.5 4552.9 4585.2 4615.7 4676.6 4815.5 5059 5426.2 6113 7273.6
8790 10409.1 12037.7 13732.9 15131.3 16451.7 17747.4 19195.2 20323.5 19493.9
15422.4 8495.1 3342.8 1495.4 631.7 64.7 0
3053.7 3255.3 3481.7 3710 3919.3 4111.5 4267.5 4389.3 4455.9 4503.4
4537.7 4592.9 4676.6 4743.2 4805.9 4904.9 5116.1 5454.7 5972.2 6605.8
7540 8763.3 10156 11651.5 13194.5 14904.9 16815.1 19058.2 22148 23984
21942.6 16493.5 8970.7 3200.2 795.3 45.7 0
3053.7 3243.9 3466.5 3696.7 3900.3 4092.5 4258 4377.9 4450.2 4495.8
4543.4 4598.6 4678.5 4748.9 4823.1 4933.4 5138.9 5471.8 5993.2 6664.8
7560.9 8759.5 10119.9 11584.9 13158.3 14887.8 16839.8 19200.9 22144.2 23873.7
21643.9 16177.7 8926.9 3264.8 785.8 51.4 0
3053.7 3205.9 3388.5 3588.3 3780.4 3966.9 4134.3 4275.1 4376 4454
4535.8 4634.7 4743.2 4834.5 4923.9 5051.4 5256.9 5574.6 6046.4 6689.5
7507.6 8508.4 9708.9 11092.1 12656 14415.9 16337.5 18413.3 20962.7 22911
20247.4 12644.6 5736.3 1952.1 464.2 40 0
3053.7 3181.1 3318.1 3476 3647.3 3820.4 3991.6 4141.9 4278.9 4398.8
4524.4 4644.2 4758.4 4859.2 4973.4 5138.9 5376.7 5743.9 6295.7 7049.1
8046.1 9235.2 10614.5 12121.4 13654.9 15268.3 16925.4 18685.3 20435.7 21025.5
18681.5 12520.9 5386.2 1615.3 650.7 180.7 0
3053.7 3137.4 3236.3 3350.5 3493.2 3649.2 3801.4 3959.3 4103.9 4250.4
4398.8 4533.9 4648 4769.8 4899.2 5053.3 5293 5677.3 6270.9 7136.6
8262.9 9562.4 10953.2 12363 13767.1 15177 16628.6 18019.4 18653 17444.8
13736.7 6891.2 1860.7 705.9 384.3 106.5 0
3053.7 3091.7 3141.2 3221.1 3327.6 3443.7 3582.6 3717.7 3864.2 4001.1
4161 4315.1 4467.3 4627.1 4792.6 4990.5 5262.6 5684.9 6320.4 7269.8
8516 9994.3 11421.2 12650.3 13713.9 14720.3 15538.4 15732.5 14743.2 12045.3
7515.2 2747.3 551.8 169.3 59 20.9 0
3053.7 3068.9 3089.8 3150.7 3238.2 3335.2 3451.3 3571.2 3700.5 3839.4
3987.8 4140 4307.5 4478.7 4669 4897.3 5196 5635.5 6251.9 7096.7
8228.7 9541.5 10745.8 11495.4 11839.8 11902.6 11647.7 10841 9362.6 7178.5
4225.7 1438.4 327.2 93.2 26.6 11.4 0
3053.7 3038.4 3040.3 3072.7 3131.7 3204 3291.5 3384.7 3477.9 3565.5
3662.5 3751.9 3856.5 3957.4 4067.7 4200.9 4396.9 4705.1 5192.2 5901.8
6813.2 7737.8 8375.2 8464.6 7954.7 7007.2 5652.6 3968.8 2262.2 1035
443.3 167.4 62.8 24.7 11.4 1.9 0
3053.7 2985.2 2945.2 2922.4 2903.4 2869.1 2810.1 2716.9 2593.2 2446.7
2279.3 2102.4 1925.4 1767.5 1645.7 1556.3 1491.6 1466.9 1594.4 1889.3
2216.5 2484.8 2469.6 2035.8 1426.9 951.3 658.3 458.5 306.3 190.3
119.9 76.1 38.1 15.2 3.8 0 0
3053.7 2935.7 2844.4 2730.2 2566.6 2363 2123.3 1855 1569.6 1290
1086.4 979.8 957 966.5 998.9 1027.4 1050.2 1052.1 1027.4 976
919 861.9 801 734.4 646.9 538.4 420.5 302.5 226.4 165.5
106.5 62.8 24.7 9.5 3.8 0 0
3053.7 2891.9 2728.3 2509.5 2208.9 1879.8 1535.4 1231 1055.9 997
966.5 939.9 919 898 886.6 879 869.5 848.6 802.9 736.3
669.7 603.1 538.4 464.2 390 325.3 277.8 235.9 186.5 127.5
64.7 32.3 15.2 5.7 0 0 0
3053.7 2848.2 2618 2267.9 1879.8 1485.9 1175.8 1057.8 1023.6 995.1
966.5 938 909.4 880.9 839 791.5 736.3 671.6 601.2 532.7
468 411 365.3 329.1 294.9 262.6 228.3 180.7 123.7 83.7
55.2 30.4 13.3 5.7 0 0 0
3053.7 2821.5 2507.6 2098.6 1638.1 1250 1092.1 1059.7 1029.3 997
970.3 938 903.7 861.9 808.6 742 669.7 595.5 517.5 441.4
378.6 338.7 310.1 283.5 254.9 226.4 194.1 154.1 121.8 97
70.4 45.7 15.2 1.9 0 0 0
3053.7 2783.5 2401.1 1915.9 1440.3 1158.7 1095.9 1065.5 1035 1002.7
974.1 943.7 907.5 858.1 791.5 721.1 635.5 549.8 456.6 390
346.3 319.6 298.7 275.9 251.1 220.7 182.6 150.3 125.6 98.9
72.3 45.7 13.3 0 0 0 0
3053.7 2779.7 2366.8 1845.5 1364.2 1147.3 1107.3 1075 1042.6 1012.2
981.7 947.5 911.3 858.1 793.4 707.8 610.7 513.7 433.8 372.9
334.9 310.1 287.3 262.6 234 197.9 157.9 131.3 106.5 81.8
55.2 30.4 7.6 0 0 0 0
3053.7 2779.7 2342.1 1807.5 1331.8 1147.3 1114.9 1082.6 1046.4 1012.2
981.7 949.4 913.2 865.7 804.8 721.1 618.3 515.6 428.1 363.4
325.3 302.5 279.7 253 220.7 175 135.1 112.3 91.3 68.5
43.8 17.1 1.9 0 0 0 0
3053.7 2789.2 2353.5 1813.2 1331.8 1147.3 1114.9 1082.6 1048.3 1016
983.6 951.3 917 871.4 810.5 717.3 614.5 508 420.5 357.7
323.4 300.6 275.9 251.1 216.9 163.6 127.5 106.5 83.7 60.9
38.1 13.3 0 0 0 0 0
